text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Could not find your product? Check the old e-catalog tool.
Product Code
W22 NEMA Premium Efficiency 1 HP 2P 143/5T 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00136ET3E143T-W22

12378663

 Loading...

W22 NEMA Premium Efficiency 1 HP 2P 143/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00136ET3H143T-W22

12445701

 Loading...

W22 NEMA Premium Efficiency 1 HP 2P 143/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00136ET3H143T-W22

12438113

 Loading...

W22 NEMA Premium Efficiency 1 HP 2P 143/5TC 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00136ET3E143TC-W22

12445698

 Loading...

W22 NEMA Premium Efficiency 1 HP 2P 143T 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00136ET3E143T-W22S

11611911

 Loading...

W22 NEMA Premium Efficiency 1 HP 2P 143TC 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Footless

Catalog Number: 00136ET3ER143TC-W22

12821880

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143/5T 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3E143T-W22

11723868

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3H143T-W22

12445607

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3H143T-W22

12438117

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143/5TC 3Ph 200/400 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3V143TC-W22

12474196

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143/5TC 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3E143TC-W22

12445601

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143/5TC 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3H143TC-W22

12445606

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143T 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00118ET3E143T-W22S

11441928

 Loading...

W22 NEMA Premium Efficiency 1 HP 4P 143TC 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Footless

Catalog Number: 00118ET3ER143TC-W22

12821684

 Loading...

W22 NEMA Premium Efficiency 1 HP 6P 143/5T 3Ph 200 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00112ET3P145T-W22

11958351

 Loading...

W22 NEMA Premium Efficiency 1 HP 6P 143/5T 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00112ET3E145T-W22

11441852

 Loading...

W22 NEMA Premium Efficiency 1 HP 6P 143/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00112ET3H145T-W22

11457101

 Loading...

W22 NEMA Premium Efficiency 1 HP 6P 143/5TC 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00112ET3E145TC-W22

11606539

 Loading...

W22 NEMA Premium Efficiency 1 HP 6P 145TC 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Footless

Catalog Number: 00112ET3ER145TC-W22

12821872

 Loading...

W22 NEMA Premium Efficiency 1 HP 8P 182/4T 3Ph 208-230/460//380 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00109ET3E182T-W22

12438228

 Loading...

Showing 1 - 20 Register of 560 Found