text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Could not find your product? Check the old e-catalog tool.
Product Code
W22 NEMA Premium Efficiency 100 HP 8P 444/5T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 10009ET3GKD445T-W22

13500517

 Loading...

W22 NEMA Premium Efficiency 125 HP 8P 445/7T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 12509ET3GKD447T-W22

13503286

 Loading...

W22 NEMA Premium Efficiency 150 HP 8P 445/7T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 15009ET3GKD447T-W22

13500588

 Loading...

W22 NEMA Premium Efficiency 200 HP 6P 504/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 20012ET3HKD505Z-W22

11537013

 Loading...

W22 NEMA Premium Efficiency 200 HP 6P 504/5TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 20012ET3GKD505Z-W22

13500594

 Loading...

W22 NEMA Premium Efficiency 200 HP 8P 447/9T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 20009ET3GKD449T-W22

13526433

 Loading...

W22 NEMA Premium Efficiency 250 HP 4P 445/7T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25018ET3GKD447T-W22

13822262

 Loading...

W22 NEMA Premium Efficiency 250 HP 4P 447/9T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25018ET3GKD449T-W22

13500618

 Loading...

W22 NEMA Premium Efficiency 250 HP 4P 504/5TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25018ET3GKD505Z-W22

13500619

 Loading...

W22 NEMA Premium Efficiency 250 HP 6P 447/9T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25012ET3GKD449T-W22

13500596

 Loading...

W22 NEMA Premium Efficiency 250 HP 6P 586/7TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25012ET3GKD580Z-W22

13500597

 Loading...

W22 NEMA Premium Efficiency 250 HP 6P 586/7TZ 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25012ET3HKD580Z-W22

13503287

 Loading...

W22 NEMA Premium Efficiency 250 HP 8P 586/7T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 25009ET3GKD586/7-W22

13500595

 Loading...

W22 NEMA Premium Efficiency 300 HP 4P 447/9T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30018ET3GKD449T-W22

13500626

 Loading...

W22 NEMA Premium Efficiency 300 HP 4P 586/7TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30018ET3GKD580Z-W22

13500648

 Loading...

W22 NEMA Premium Efficiency 300 HP 4P 586/7TZ 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30018ET3HKD580Z-W22

13500649

 Loading...

W22 NEMA Premium Efficiency 300 HP 6P 447/9T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30012ET3GKD449T-W22

13500622

 Loading...

W22 NEMA Premium Efficiency 300 HP 6P 586/7T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30012ET3GKD586/7-W22

13500625

 Loading...

W22 NEMA Premium Efficiency 300 HP 6P 586/7TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30012ET3GKD580Z-W22

13500624

 Loading...

W22 NEMA Premium Efficiency 300 HP 6P 586/7TZ 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 30012ET3HKD580Z-W22

13827796

 Loading...

Showing 1 - 20 Register of 40 Found