Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Service / Warranty Request
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. AC Motors - NEMA
  4. Severe Duty
  5. Cooling Tower
  6. TEAO/TEFC W22 Cooling Tower
  7. W22 Cooling Tower NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 Cooling Tower NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 01018ET3HCT215T-W22 | Product: 12001691
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 Cooling Tower NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted
W22 Cooling Tower NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Representative Image Only

These TEFC and TEAO motors are built according to NEMA standards and designed for operation in 100% humidity and the most corrosive environments.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 575 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1800 rpm
Output rating 10 HP
Mounting Foot-mounted
Flange Without
Mounting F-2
Terminal box¹ Right position
Enclosure IC411 - TEFC

 Loading...

Configure
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Phone: 1-800-ASK-4WEG
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Energy Efficiency Legislations Worldwide
  • WEG Standard Product Catalog (Motors, Enclosed Motor Controls, Gears, and Alternators)
  • WEG Automation Catalog: LV Variable Frequency Drives and Soft Starters (Full Catalog)
  • Power and Controls Products Catalog
  • Cross-Reference for Electric Motors
  • WEG-PLC-HMI Catalog
  • Pay Back Analysis calculator
  • WEG Standard Warranty Terms (LV Motors)
  • WEG Standard Warranty Terms (Automation Products)
  • WEG USA General Terms and Conditions
  • WEG Videos

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.