text.skipToContent text.skipToNavigation text.skipToFooter

W22 P Base NEMA Premium Efficiency 30 HP 2P 286HPH 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Footless

Catalog Number: 03036ET3E286HPH-W22 | Product: 13501994

Representative Image Only

Line of vertical motors with flange type P. For application on irrigation pumps, water treatment, petrochemical industry, among others, in environments with dust and humidity demanding high torque.

Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 230/460//380 V
Number of poles 2
Degree of Protection IP55
Synchronous speed 3600 rpm
Output rating 30 HP
Mounting Footless
Flange P
Mounting W-6
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...