text.skipToContent text.skipToNavigation text.skipToFooter

Rolled Steel Jet Pump - J type 0.5 HP 2P W56J 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .5036ES1BJPW56J-S | Product: 14003006

The W01 motor is the perfect option for applications that require robustness, low weight and high performance in a single product. The W01 Rolled Steel platform has good thermal performance and easy installation and maintenance. With steel plate frame, aluminum flange and threaded shaft end, these versatile single-phase motors provide torque and durability for several applications.

Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 115/208-230 V
Number of poles 2
Degree of Protection IP55
Synchronous speed 3600 rpm
Output rating 0.5 HP
Mounting Foot-mounted
Flange C
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...