text.skipToContent text.skipToNavigation text.skipToFooter

Rolled Steel NEMA Premium Efficiency 15 HP 4P 254/6T 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 01518ET3E254T-S | Product: 12502647
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 208-230/460//190-220/380-415 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1800 rpm
Output rating 15 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...