text.skipToContent text.skipToNavigation text.skipToFooter

W22 High Efficiency 20 HP 8P 284/6T 3Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 02009EP3E286T-W22 | Product: 11724774 Replaced by : 02009ET3E286T-W22 - 13506377

Representative Image Only

With cast iron frame, flexible mounting, solid and whole feet, and lower noise levels and operating temperatures, the W22 motors are perfectly suitable for a great variety of industrial applications.

Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 208-230/460 V
Number of poles 8
Degree of Protection IP55
Synchronous speed 900 rpm
Output rating 20 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...