text.skipToContent text.skipToNavigation text.skipToFooter

General 5 HP 6P 215T 1Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00512ES1E215T | Product: 10022743 Replaced by : 00512ES1E215T-W22 - 14091668

Representative Image Only

Single-phase motor with cast iron frame. Ideal for many different applications, such as fans, compressors, pumps, cranes, among others.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 208-230/460 V
Number of poles 6
Degree of Protection IP55
Synchronous speed 1200 rpm
Output rating 5 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...