text.skipToContent text.skipToNavigation text.skipToFooter

Rolled Steel NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 200 V 60 Hz IC01 - ODP - Foot-mounted

Catalog Number: 01018OT3P215T-S | Product: 12674880
The W01 motor is the perfect option for applications that require robustness, low weight and high performance in a single product. The W01 Rolled Steel platform has good thermal performance and easy installation and maintenance. With steel plate frame, aluminum flange and NEMA Premium efficiency, these versatile motors provide torque and durability for several applications.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 200 V
Number of poles 4
Synchronous speed 1800 rpm
Output rating 10 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC01 - ODP

 Loading...