text.skipToContent text.skipToNavigation text.skipToFooter

General 5 HP 2P 184T 1Ph 230 V 60 Hz IC01 - ODP - Foot-mounted

Catalog Number: 00536OS1D184T | Product: 10035131
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 230 V
Number of poles 2
Degree of Protection IP22
Synchronous speed 3600 rpm
Output rating 5 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC01 - ODP

 Loading...