text.skipToContent text.skipToNavigation text.skipToFooter

ODP NEMA Premium Efficiency 25 HP 4P 284T 3Ph 208-230/460 V 60 Hz IC01 - ODP - Foot-mounted

Catalog Number: 02518OT3E284T | Product: 10360052
Cast iron frame IP23 motor complying with NEMA Premium efficiency levels according to NEMA MG-1.
The W40 motors are designed for environments where dirt and moisture are minimal. They offer low vibration and sound pressure levels additionally to their improved performance.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 208-230/460 V
Number of poles 4
Degree of Protection IP23
Synchronous speed 1800 rpm
Output rating 25 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC01 - ODP

 Loading...