header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W01 motor is the perfect option for applications that require robustness, low weight and high performance in a single product. The W01 Rolled Steel platform has good thermal performance and easy installation and maintenance. With steel plate frame and aluminum flange, these versatile motors provide torque and durability for applications where dirt and humidity are minimal.
Standard | NEMA MG-1 |
---|---|
Frequency | 60//50 Hz |
Voltage | 230/460//190-220/380-415 V |
Number of poles | 4 |
Synchronous speed | 1800 rpm |
Output rating | 10 HP |
Mounting | Foot-mounted |
---|---|
Flange | Without |
Mounting | F-1 |
Terminal box¹ | Left position |
Enclosure | IC01 - ODP |