text.skipToContent text.skipToNavigation text.skipToFooter

Rolled Steel Compressor Duty 5 HP 2P W182/4Y 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mounted

Catalog Number: 00536OS1CCDW184Y-S | Product: 14201573

Representative Image Only

Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 208-230 V
Number of poles 2
Synchronous speed 3600 rpm
Output rating 5 HP
Mounting Foot-mounted
Flange Without
Mounting F-3
Terminal box¹ Top
Enclosure IC01 - ODP

 Loading...