header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The Engineered Drive Panel is an industrial general purpose AC motor control and protection package. It is designed for simple and quick installation and start-up, requiring only input power and output motor connections. There are two enclosure variants available such as NEMA 12 ventilated and NEMA 3R for Outdoor Installations.
The Engineered Drive Panel is built to complement the ruggedness and reliability of WEG motors, providing a complete, simple, and cost effective AC motor control, monitor and protection solution.
Panel type | VFD |
---|---|
Horsepower (HP) | 2 HP |
Main voltage | 460 V |
Bypass type | None |
---|---|
Control options | Start Pushbutton, Stop Pushbutton, Speed Potentiometer, Hand/OFF/Auto Selector Switch, Run Light, Fault Light and Keypad |
Enclosure rating | Type 3R |