header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component polyamine epoxy primer pigmented with aluminium and excellent abrasion resistance. Excellent anticorrosive protection minimizing corrosion from mechanical damages.
PAINT PRODUCTS LINE | Epoxy |
---|---|
PAINT FUNCTION | Primer |
RESIN SYSTEM | Epoxy Amine |
SOLIDS VOLUME | 60 ± 2% (ISO 3233 - 1998) |
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
10002989 | LP TAR FR PLUS ALUM | null | Aluminum | Aluminum | 00170 | Metallic | Matte | Metal Bucket | - | |
10002990 | LP TAR FR PLUS ALUM 00170 | 2,6 L | Aluminum | Aluminum | 00170 | Metallic | Matte | Metallic Gallon | 2,6 L | |
11070368 | LP TAR FR PLUS BRON | 2,6 L | Bronze | Bronze | 00000 | Smooth | Matte | Metallic Gallon | 2,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.