header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
10006967 | LP AL PRIMER OCEAN 395 OXYDE RED | 3,6 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
10006969 | LP AL PRIMER OCEAN 395 GRAY 16741 | 20 L | Grey | Grey | 16741 | Smooth | Ultragflat | Metal Bucket | 20 L | |
10006970 | LP AL PRIMER OCEAN 395 GRAY 16741 | 3,6 L | Grey | Grey | 16741 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
10007351 | LP AL PRIMER OCEAN 395 OXYDE RED | 20 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L | |
10704977 | LP AL PRIMER OCEAN 395 N6.5 | 3,6 L | Grey | - | MUNSELL N6,5 | - | Ultragflat | Metallic Gallon | 3,6 L | |
10712848 | LP AL PRIMER OCEAN 395 GRAY N6.5 | 20 L | Grey | Grey | MUNSELL N6,5 | Smooth | Ultragflat | Metal Bucket | 20 L | |
14933621 | LP AL PRIMER OCEAN 395 LIGHT GRAY | 3,6 L | Grey | Light Grey | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
14933627 | LP AL PRIMER OCEAN 395 LIGHT GRAY | 20 L | Grey | Light Grey | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.