header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Water borne oven dry curingmodified polyester based varnish. Excellent dielectric properties, flexibility, hardness and chemical resistance. Low organic solvent emissions.
RESIN SYSTEM | Water Borne |
---|---|
Color | Light Yellow |
Thermal Class | H - 180ºC |
PAINT COMPONENT | Monocomponent |
Code | Description | PACKAGING | PACKAGE CONTENT | Amount Per Pack | |
---|---|---|---|---|---|
10001635 | VARNISH LACKTHERM 1319/80 H | 200 L | Drum | 200 L | 1 | |
10869119 | VARNISH LACKTHERM 1319/80 H | 20 L | Plastic Bucket | 20 L | 1 | |
15411961 | VARNISH LACKTHERM 1319/80 H | 20 L | Plastic Bucket | 20 L | - |