header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Oven dry curing high thermal class, 100% solids unsaturated imidic polyester based impregnation resin with catalysis. Excellent dielectric properties, high compacting power, chemical and moisture resistance.
RESIN SYSTEM | Insaturated Imidic Polyester |
---|---|
Color | Light Yellow |
Thermal Class | H - 180ºC |
PAINT COMPONENT | Component A |
Code | Description | PACKAGING | PACKAGE CONTENT | Amount Per Pack | |
---|---|---|---|---|---|
10001654 | VARNISH LACKTHERM 1317/25 H | 18 L | Square Can | 18 L | 1 | |
11161055 | VARNISH LACKTHERM 1317/25 H | 5 kg | Rectangular Can | 5 kg | - | |
15993802 | VARNISH LACKTHERM 1317/250 MON H | 19,4 kg | Metal Bucket | 19,4 kg | - |