header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
10001789 | LP EE CVP 965 R OXYDE RED | 20 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metal Bucket | 20 L | |
10001790 | LP EE CVP 965 R OXYDE RED | 3,6 L | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
10001794 | LP EE CVP 965 R GREE 51090 | 3,6 L | Green | Verde | 51090 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
10002924 | LP EE CVP 964 R OXYDE RED 84320 | 20 L | Red | Oxyde Red | 84320 | Smooth | Matte | Metal Bucket | 20 L | |
10002925 | LP EE CVP 964 R OXYDE RED 84320 | 3,6 L | Red | Oxyde Red | 84320 | Smooth | Matte | Metallic Gallon | 3,6 L | |
10002926 | LP EE CVP 964 R OXYDE RED 84320 | 900 ml | Red | Oxyde Red | 84320 | Smooth | Matte | Round Can | 900 ml | |
10772595 | LP EE CVP 965 R OXYDE RED | 900 ml | Red | Oxyde Red | 00000 | Smooth | Ultragflat | Round Can | 900 ml |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.