header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Oven dry curing high thermal class, 100% solids unsaturated imidic polyester based impregnation resin with catalysis. Excellent dielectric properties, high compacting power, chemical and moisture resistance.
RESIN SYSTEM | Insaturated Imidic Polyester |
---|---|
Color | Amber |
Thermal Class | H - 180ºC |
PAINT COMPONENT | Component A |
Code | Description | PACKAGING | PACKAGE CONTENT | Amount Per Pack | |
---|---|---|---|---|---|
10001720 | VARNISH LACKTHERM 1317/120 H | 20 L | Metal Bucket | 20 L | 1 | |
10001721 | VARNISH LACKTHERM 1317/120 H | 600 L | Container | 600 L | 1 | |
10001722 | VARNISH LACKTHERM 1317/120 H | 5 L | Rectangular Can | 5 L | 1 | |
10001723 | VARNISH LACKTHERM 1317/120 H | 200 L | Drum | 200 L | 1 | |
10001724 | VARNISH LACKTHERM 1317/120 H | 200 kg | Drum | 200 kg | 1 | |
11479983 | VARNISH LACKTHERM 1317/120 H | 50 ml | Can | 50 ml | 1 | |
13059854 | VARNISH TRACEAB LACK 1317/120 | 20 kg | Metal Bucket | 20 kg | - |