text.skipToContent text.skipToNavigation text.skipToFooter

LACKTHERM 1317/90

Two-component 100% solids unsaturated imidic polyester impregnation resin. High thermal class, oven curing. UL aprproved product. Excellent dielectric properties, high compacting power, chemical and moisture resistance.

Product features
Resin system Insaturated Imidic Polyester
Color Light Amber
Thermal Class H - 180ºC
Paint component Component A
Select
Select

 Loading...

Showing 2 product(s) of 2 available

Code Description Package Package content Amount Per Pack
12678499 VARNISH LACKTHERM 1317/90 H Metal Bucket20 L-
11094260 VARNISH LACKTHERM 1317/90 H Rectangular Can5 kg4