header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PACKAGING | PACKAGE CONTENT | Amount Per Pack | |
---|---|---|---|---|---|
10001668 | VARNISH EPO LACKTHERM 1326 F GRAYISH WHI | 2,8 kg | Metallic Gallon | 2,8 kg | 4 | |
10001669 | VARNISH EPO LACKTHERM 1326 F GRAYISH WHI | 700 g | Round Can | 700 g | 6 | |
10001671 | VARNISH EPO LACKTHERM 1326 H | 2,5 kg | Metallic Gallon | 2,5 kg | 4 | |
10001672 | VARNISH EPO LACKTHERM 1326 F | 700 g | Round Can | 700 g | 6 | |
13408312 | VARNISH EPO LACKTHERM 1326 H BLACK | 2,5 kg | Plastic Gallon | 2,5 kg | - |