Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Deutsch
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Deutsch
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 NEMA Premium Efficiency 300 HP 4P 447/9T 3F 575 V 60 Hz IC411 - TEFC - Com pés from comparison W22 NEMA Premium Efficiency 300 HP 4P 447/9T 3F 575 V 60 Hz IC411 - TEFC - Com pés

W22 NEMA Premium Efficiency 300 HP 4P 447/9T 3F 575 V 60 Hz IC411 - TEFC - Com pés

Catalog Number: 30018ET3H449T-W22
Product: 11165332
USD31,384.00/un.

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido 
Método de impregnação Gotejamento 
Graxeira Dianteira e traseira 
Rosca da caixa principal 2xNPT 3" 
Dispositivo de travamento do Eixo Sem 
Dreno Automático de borracha 
Material Eixo Aço carbono SAE 4140 
Pintura RAL 5009 203A (ISO 12944 - C3) 
Tipo de aterramento Duplo 
Material da tampa defletora Ferro fundido  
Pintura Tropicalizada Sem 
Carcaça 447/9T 
Potência 300 HP (220 kW) 
Chapéu Sem 
Frequência 60 Hz 
Rotação nominal 1780 rpm 
Escorregamento 1.11 % 
Tensão nominal 575 V 
Corrente nominal 264 A 
Corrente de partida 1716 A 
Protetor fenólico de sobrecarga Sem protetor 
Ip/In 6.5x(Cód. G) 
Quantidade de Cabos de Ligação 6 
Corrente a vazio 84.0 A 
Material do ventilador Plástico  
Conjugado nominal 885 ft.lb 
Tampão roscado ACO CARBONO SAE 1010/20 
Conjugado de partida 250 % 
Vedação do mancal traseiro WSeal 
Conjugado máximo 250 % 
Vedação do mancal dianteiro WSeal 
Tempo de rotor bloqueado 28s (frio) 16s (quente) 
Momento de inércia (J) 89.6 sq.ft.lb 
Categoria B 
Classe de isolamento F 
Fator de serviço 1.15 
Regime de serviço Cont.(S1) 
Método de partida Partida direta 
Temperatura ambiente -20°C a +40°C 
Altitude 1000 m 
Grau de proteção IP55 
Refrigeração IC411 - TEFC 
Forma construtiva F-1 
Sentido de rotação¹ Ambos 
Nível de ruído² 75.0 dB(A) 
Massa aproximada³ 2856 lb 
Flange Sem 
Rendimento (100% carga) 96.2 
Fator de potência (100% carga) 0.87 
Tipo de mancal 6322 C3 
Mancal LNA 6319 C3 
BRANCH OFFICE OF WEG GERMANY GMBH
  • Viketniya Khvoiki Str. 21 04080 - Kiev / Ukraine
  • Phone: +38 050 440 77 55
  • Email: wg-uab@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • AGB - WEG Germany GmbH

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Imprint | Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.