header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Air flow at 60 Hz | 0.9 m³/s 0.9 m³/s 0.9 m³/s 0.9 m³/s 0.9 m³/s 0.9 m³/s 0.9 m³/s 0.9 m³/s 0.9 m³/s | |
| Air flow at 50 Hz | 0.75 m³/s 0.75 m³/s 0.75 m³/s 0.75 m³/s 0.75 m³/s 0.75 m³/s 0.75 m³/s 0.75 m³/s 0.75 m³/s | |
| Exciter stator winding resistance at 20ºC | 20.86 ohm 20.86 ohm 20.86 ohm 20.86 ohm 20.86 ohm 20.86 ohm 20.86 ohm 20.86 ohm 20.86 ohm | |
| FRAME - W COMPLEMENT | 280M 280M 280M 280M 280M 280M 280M 280M 280M | |
| Stator winding resistance at 20ºC | 0.0086 ohm 0.0086 ohm 0.0086 ohm 0.0086 ohm 0.0086 ohm 0.0086 ohm 0.0086 ohm 0.0086 ohm 0.0086 ohm | |
| Model | AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI AG10-280MI20AI | |
| THD (L-L, no load) | ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% ≤ 3% | |
| Altitude | up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l up to 1000 m.a.s.l | |
| Stator winding pitch | 2/3 2/3 2/3 2/3 2/3 2/3 2/3 2/3 2/3 | |
| Rotor winding resistance | 1.91 ohm 1.91 ohm 1.91 ohm 1.91 ohm 1.91 ohm 1.91 ohm 1.91 ohm 1.91 ohm 1.91 ohm | |
| Number of Leads | 12 12 12 12 12 12 12 12 12 | |
| Power Factor | 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 0.8 to 1.0 | |
| Number of poles | 4 4 4 4 4 4 4 4 4 | |
| Rated speed - 50 Hz | 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm 1500 rpm | |
| Rated speed - 60 Hz | 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm 1800 rpm | |
| Overspeed | 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm 2250 rpm | |
| Approx. weight | 1118 kg 1118 kg 1118 kg 1118 kg 1118 kg 1118 kg 1118 kg 1118 kg 1118 kg | |
| Stator winding layers | 2 2 2 2 2 2 2 2 2 | |
| Inertia WR² | 4.31 kgm² 4.31 kgm² 4.31 kgm² 4.31 kgm² 4.31 kgm² 4.31 kgm² 4.31 kgm² 4.31 kgm² 4.31 kgm² | |
| Voltage Regulator | Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment Inside of AVR compartment | |
| DE bearing | 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ 6318 2RS/ZZ | |
| NDE Bearing | 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ 6315 2RS/ZZ | |
| Coupling disc | NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE NOT APPLICABLE | |
| Flange Type | SAE 2 SAE 2 SAE 2 SAE 2 SAE 2 SAE 2 SAE 2 SAE 2 SAE 2 | |
| Driving Machine | Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine Diesel engine | |
| Voltage regulator model | GRT7-TH4E GRT7-TH4E GRT7-TH4E GRT7-TH4E GRT7-TH4E GRT7-TH4E GRT7-TH4E GRT7-TH4E GRT7-TH4E | |
| Accuracy (stability) | +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% +/- 0.5% | |
| Rated current | 5 A 5 A 5 A 5 A 5 A 5 A 5 A 5 A 5 A | |
| Analog input. | Yes Yes Yes Yes Yes Yes Yes Yes Yes | |
| Digital input | No No No No No No No No No | |
| Peak current | 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s 7 A/10 s | |
| Droop / TC | Yes Yes Yes Yes Yes Yes Yes Yes Yes | |
| Dynamic recovery | 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms 8 to 500 ms | |
| U/F | Yes Yes Yes Yes Yes Yes Yes Yes Yes | |
| Internal voltage adjustment | +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% +/- 15% | |
| External voltage adjustment | +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% +/- 10% | |
| Transient recovery time for ΔU=20% | 500 ms 500 ms 500 ms 500 ms 500 ms 500 ms 500 ms 500 ms 500 ms |