Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Deutsch
    • Español
    • Português do Brasil
  • Sobre a WEG
    • Isto é WEG
    • WEG em Números
    • História
    • Diretoria
    • Operações WEG
    • Inovação Tecnológica
    • Sustentabilidade
    • Nossos Negócios
    • Certificações
    • Company Profile
    • Inovação Aberta
  • Produtos
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Energia
    • Energia Eólica
    • Energia Térmica
    • Agronegócio
    • Mineração
    • Açúcar & Etanol
    • Siderurgia
    • Água
    • Papel & Celulose
    • Oil & Gas
    • Naval
    • Mobilidade Elétrica
    • Alimentos & Bebidas
    • Data Center
  • Investidores
  • Ética
    • Código de Ética
    • Código de Ética para Fornecedores
    • Política de Prevenção e Combate à Corrupção
    • Aviso de Privacidade
    • Canal de Denúncias
  • Suporte
    • Fale Conosco
    • Onde Comprar
    • Assistência Técnica
    • Recursos e Ferramentas
    • Canal de Denúncias
    • Sala de Imprensa
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Deutsch
    • Español
    • Português do Brasil
  1. Home
  2. Drives
  3. Variable Speed Drives
  4. System Drives
  5. Variable Speed Drive CFW900
  6. DRIVE CFW900A10P0B2DB20Y2B Size A 10A Single-phase/Three-phase 200-240 V With braking IP20 STO/SS1 HMI with bluetooth
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

DRIVE CFW900A10P0B2DB20Y2B Size A 10A Single-phase/Three-phase 200-240 V With braking IP20 STO/SS1 HMI with bluetooth

Product: 14326256
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Generate Documents
Generate Documents
  1. DRIVE CFW900A10P0B2DB20Y2B Size A 10A Single-phase/Three-phase 200-240 V With braking IP20 STO/SS1 HMI with bluetooth
DRIVE CFW900A10P0B2DB20Y2B Size A 10A Single-phase/Three-phase 200-240 V With braking IP20 STO/SS1 HMI with bluetooth

Representative Image Only

The CFW900 is a high-tech VSD for driving and controlling three-phase induction and permanent magnet motors. It offers excellent static and dynamic performance and highly precise torque, speed and position control. It can be used in a wide range of applications due to its high overload capacity. Thanks to its technology, the CFW900 variable speed drive provides energy savings, safety, increased productivity and quality in the process network in which it is implemented.

Product features
Power supply 200 up to 240 V
Input phases Single-phase/Three-phase
Configuration With options
Rated current (HD) 10
RFI filter With filter (C3 category)
Enclosure IP20
Dynamic braking Yes
Safety Stop Functional safety

 Loading...

Configure
BRANCH OFFICE OF WEG GERMANY GMBH
  • Viketniya Khvoiki Str. 21 04080 - Kiev / Ucrânia
  • Phone: +38 050 440 77 55
  • Email: wg-uab@weg.net
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Links Rápidos
  • AGB - WEG Germany GmbH

Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Imprint | Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.