header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | 2xM20x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 7022 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | B56 | |
| Output | 0.25 kW (0.33 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 1450 rpm | |
| Slip | 3.33 % | |
| Rated voltage | 220/380 V | |
| Rated current | 1.60/0.926 A | |
| L. R. Amperes | 8.80/5.09 A | |
| Overload protector (phenolic) | Without overload protector | |
| LRC | 5.5x(Code M) | |
| Connection Cables Quantity | 6 | |
| No load current | 1.40/0.811 A | |
| Fan material | Plastic | |
| Rated torque | 0.168 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 300 % | |
| NDE bearing Seal | V'Ring | |
| Breakdown torque | 350 % | |
| DE bearing Seal | V'Ring | |
| Locked rotor time | 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 0.0026 kgm² | |
| Design | A | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Approx. weight³ | 11.0 kg | |
| Flange | Without | |
| Efficiency (100% load) | 68.0 | |
| Power factor (100% load) | 0.60 | |
| Bearing type | 6203 ZZ | |
| NDE bearing | 6202 ZZ |