header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High thickness epoxy polyamine top coat, solvent free, formulated with non-toxic anticorrosive pigments to steel surfaces.
Product developed to apply on dry, humid and hydroblasting surfaces, prepared by dry and humid abrasive blasting.
| Main Hardener | PAINT HARDENER LACKPOXI 76 WET SURFACE N 2680 PETROBRAS CATALYST 900 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III |
|---|---|
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | Grey |
| Color scale | MUNSELL N8 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | Epoxy |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Epoxy Amine |
| SOLIDS VOLUME | SEM SOLVENTE |