Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE2 2.2 kW 8P 132S 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T from comparison W22 IE2 2.2 kW 8P 132S 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

W22 IE2 2.2 kW 8P 132S 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B5T

Product: 11740070

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material de la carcasa Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido 
Método de Impregnación Imersión poliester  Imersión poliester  Imersión poliester  Imersión poliester 
Rosca de la caja principal 2xM32x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5 
Dispositivo de bloqueo del eje Sin  Sin  Sin  Sin 
Material Eje Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45 
Pintura RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Tipo de puesta a tierra Único  Único  Único  Único 
Material de la tapa deflectora Chapa de acero  Chapa de acero  Chapa de acero  Chapa de acero 
Pintura tropicalizada Sin  Sin  Sin  Sin 
Carcasa 132S  132S  132S  132S 
Potencia 2.2 kW (3 HP)  2.2 kW (3 HP)  2.2 kW (3 HP)  2.2 kW (3 HP) 
Sombrero Sin  Sin  Sin  Sin 
Frecuencia 50 Hz  50 Hz  50 Hz  60 Hz 
Rotación nominal 695 rpm  700 rpm  705 rpm  855 rpm 
Resbalamiento 7.33 %  6.67 %  6.00 %  5.00 % 
Tensión nominal 220/380 V  230/400 V  240/415 V  460 V 
Corriente nominal 9.64/5.58 A  9.46/5.44 A  9.29/5.37 A  4.70 A 
Corriente de arranque 53.0/30.7 A  52.0/29.9 A  51.1/29.5 A  29.6 A 
Ip/In 5.5  5.5  5.5  6.3 
Protector fenólico de sobrecarga Sin protector  Sin protector  Sin protector  Sin protector 
Cantidad de Cables de Conexion 6  6  6  6 
Corriente en vacío 4.66/2.70 A  5.22/3.00 A  5.53/3.20 A  2.75 A 
Material del ventilador Plastico  Plastico  Plastico  Plastico 
Torque nominal 3.08 kgfm  3.06 kgfm  3.04 kgfm  2.51 kgfm 
Tapón roscado ACERO INOX AISI 316L  ACERO INOX AISI 316L  ACERO INOX AISI 316L  ACERO INOX AISI 316L 
Torque de arranque 190 %  220 %  250 %  240 % 
Sello del rodamiento trasero V'Ring  V'Ring  V'Ring  V'Ring 
Torque máximo 210 %  240 %  270 %  290 % 
Sello del rodamiento delantero V'Ring  V'Ring  V'Ring  V'Ring 
Tiempo de rotor bloqueado 45s (frío) 25s (caliente)  45s (frío) 25s (caliente)  45s (frío) 25s (caliente)  45s (frío) 25s (caliente) 
Momento de inercia (J) 0.0592 kgm²  0.0592 kgm²  0.0592 kgm²  0.0592 kgm² 
Categoria N  N  N  N 
Clase de aislamiento F  F  F  F 
Factor de servicio 1.00  1.00  1.00  1.00 
Ciclo de servicio S1  S1  S1  S1 
Método de partida Partida directa  Partida directa  Partida directa  Partida directa 
Temperatura ambiente -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C 
Altitud 1000 m  1000 m  1000 m  1000 m 
Grado de protección IP55  IP55  IP55  IP55 
Refrigeración IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma constructiva B5T  B5T  B5T  B5T 
Dirección de rotación¹ Ambos  Ambos  Ambos  Ambos 
Nivel de ruido² 48.0 dB(A)  48.0 dB(A)  48.0 dB(A)  52.0 dB(A) 
Masa aproximada³ 67.4 kg  67.4 kg  67.4 kg  67.4 kg 
Brida FF  FF  FF  FF 
Rendimiento (100% carga) 79.9  81.0  81.4  84.0 
Factor de potencia (100% carga) 0.75  0.72  0.70  0.70 
Tipo de cojinete 6308 ZZ   6308 ZZ   6308 ZZ   6308 ZZ  
Cojinete LNA 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.