header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| PAINT FAMILY | Automotive Refinishing | |
| REFERENCIA TINTA LIQUIDA | W-ACQUA | |
| DESCRICAO TINTA | W-ACQUA | |
| PAINT PRODUCTS LINE | Automotive Refinishing | |
| PAINT VERSION | Conventional | |
| PAINT FUNCTION | Base Coat | |
| RESIN SYSTEM | Acrylic | |
| PAINT COMPONENT | Monocomponent | |
| Dilution (% volume) | 30% | |
| CATALYSIS PER VOLUME A | - | |
| CATALYSIS PER VOLUME B | - | |
| CATALYSIS PER VOLUME C | - | |
| LIFETSPAN MIXTURE (25°C) | Not Relevant | |
| Solids per volume | Low Solids | |
| SOLIDS VOLUME | 23 ± 2% (ISO 3233 - 1998) | |
| Minimum thickness coat dry | 10.0µm | |
| Maximum thickness coat dry | 15.00µm | |
| PAINT COLOR | White | |
| PAINT COMMERCIAL COLOR | MEDIUM WHITE PEARL | |
| Code color paint | 00000 | |
| Color scale | 00000 | |
| PAINT FINISH | Smooth | |
| Brightness scale minimum | Visual Analysis | |
| Brightness scale maximum | Visual Analysis | |
| DRYING TOUCH (25°C) | 5 min | |
| Drying handling (25°C) | 10 min | |
| Final drying (25° C) | 20 min | |
| Manimum drying refinish (25°C) | NAO RELEVANTE | |
| Maximum drying refinish (25°C) | NAO RELEVANTE | |
| Maximum temperature dry resist | 60.0°C | |
| APPLICATION VISCOSITY (25°C) | 13 - 17" CF4 | |
| NORMATIZATION | No Normatized | |
| UN CODE | UN Not Classified | |
| PACKAGING | Plastic Bombona | |
| PACKAGE CONTENT | 500 ml |