Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Türkçe
    • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • Türkçe
    • English
    • Português do Brasil
    • Español
  1. Home
  2. Electric Motors
  3. Low Voltage IEC Motors
  4. Three Phase
  5. W23 Sync+Ultra
  6. W23 SYNC+ 0.75 kW 90L 3F 400 V 1000 RPM - B3T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W23 SYNC+ 0.75 kW 90L 3F 400 V 1000 RPM - B3T

Product: 18051675
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W23 SYNC+ 0.75 kW 90L 3F 400 V 1000 RPM - B3T
W23 SYNC+ 0.75 kW 90L 3F 400 V 1000 RPM - B3T

Representative Image Only

Highest efficiency level of the market: IE6 and beyond, casings from IEC80 to IEC450. The perfect machine for building a more sustainable energy future.

Product features
Standard IEC 60034-1
Voltage 400 V
Degree of Protection IP55
Synchronous speed 1000 RPM
Output rating 0.75 kW
Mounting Foot-mounted
Flange Without
Mounting B3T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...

Configure
VOLT ELEKTRİK MOTOR SANAYİ VE TİCARET A.Ş.
  • WEG Türkiye Istanbul Office: Esas Kurtköy Aeropark, Yenişehir Mahallesi Osmanlı Bulvarı No:11/A 28, D:5. Kat, 34912 - İstanbul / Turkey
  • WEG Türkiye Gearbox Factory: Muradiye Mah. 7 (OSB) Sk. No: 4 - Manisa / Turkey
  • WEG Türkiye İzmir Factory: Kemalpaşa OSB, Ankara Asfaltı Cd. No:57, 35730 - İzmir / Turkey
  • Phone: +90 0232 877 10 60
  • contact.contactUs.fax: +90 (232) 877 10 59
  • Email: info@volt.weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.