header.link.backto My Account
The product has no classification to be compared
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Type | Monitoring |
|---|---|
| Function | Phase fault/sequence |
| Output contacts | 1 NO/NC |
| Timing | Not applicable |
| Function complement | Not applicable |
| Control voltage | Not applicable |
| A1-A2 terminals voltage | Not applicable |
| A2-A3 terminals voltage | Not applicable |
| A2-B1 terminals voltage | Not applicable |
| L1-L2-L3 terminals voltage | 200-240 V 50/60Hz |
| Output contact AC voltage | 250 V |
| Output contact DC voltage | 30 V |
| Output contact DC current | 5 A |
| 认证 | RCM |
| 控制标识类型 | 接线盒标识 IDB |
|---|---|
| 型号 | WEG TYPE-BTW |
| WEG标识尺寸 | 5x5mm |
| 颜色 | 白 |
| 材料 | 聚酰胺 PA6.6 |
| 记录 | 0 |
| 记录方向 | 水平记录 |
| 记录颜色 | 黑色 |