header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Motor with reduced surface temperature that, under normal operating conditions or at the start, will not produce arcs, sparks or heat enough to cause the ignition of the explosive atmosphere for which it was designed. It is the ideal motor for application in places where potentially explosive products are manufactured, stored or transformed. They were designed for operation in Zones 1 and 2, and feature Ex-e protection.
| Standard | IEC 60034-1 |
|---|---|
| Frequency | 50 Hz |
| Voltage | 380-420/660-690 V |
| Number of poles | 4 |
| Degree of Protection | IP55 |
| Synchronous speed | 1500 rpm |
| Output rating | 10 kW |
|---|---|
| Mounting | Foot-mounted |
| Flange | Without |
| Mounting | B3T |
| Terminal box¹ | Top |
| Enclosure | IC411 - TEFC |