Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Marine
  5. Large Scale Vessels
  6. WEGTHANE HPA 501
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

LP PU HPA 501 R BROW RAL 8012 | 17,15 L

Product: 14644851
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. LP PU HPA 501 R BROW RAL 8012 | 17,15 L
LP PU HPA 501 R BROW RAL 8012 | 17,15 L

Representative Image Only

Two-component high gloss aliphatic acrylic polyurethane top coat with excellent durability.

Product features
Main Hardener HARDENER PU 5058
PAINT COLOR Brown
PAINT COMMERCIAL COLOR Brown
Color scale RAL 8012
PAINT FINISH Smooth
Shine Bright
PACKAGING Metal Bucket
PAINT PRODUCTS LINE Polyurethane
PAINT FUNCTION Finishing
RESIN SYSTEM Aliphatic Acrylic
SOLIDS VOLUME 56 ± 2% (ISO 3233 - 1998)

 Loading...

Configure
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.