Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Marine
  5. Large Scale Vessels
  6. WEGTHANE HPA 501
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

LP PU HPA 501 R T BLUE | 3,08 L

Product: 14108743
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. LP PU HPA 501 R T BLUE | 3,08 L
LP PU HPA 501 R T BLUE | 3,08 L

Representative Image Only

Two-component high gloss aliphatic acrylic polyurethane top coat with excellent durability.

Product features
Main Hardener PAINT HARDENER W-THANE 5058 NO NORMATIZED NON-AQUEOUS ENVIRONMENT CATALYST 520 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III
PAINT COLOR Blue
PAINT COMMERCIAL COLOR Blue
Color scale W PANTONE 2735C
PAINT FINISH Smooth
Shine Bright
PACKAGING Metallic Gallon
PAINT PRODUCTS LINE Polyurethane
PAINT FUNCTION Finishing
RESIN SYSTEM Aliphatic Acrylic
SOLIDS VOLUME 56 ± 2% (ISO 3233 - 1998)

 Loading...

Configure
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / México
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.