text.skipToContent text.skipToNavigation text.skipToFooter

DETUNING REACTOR DRW7-0.54V25

Product: 12789065

Representative Image Only

The use of an appropriate detuning reactor eliminates the risk of resonance and avoids the reduction of capacitor life, since the reactor work as a harmonic current blocker for the capacitor.

Product features
Grid voltage 220V/60Hz
Reactive power 18.0 kVAr
Number of phases Three-phase
Grid frequency 60.0 Hz

 Loading...