text.skipToContent text.skipToNavigation text.skipToFooter

DETUNING REACTOR DRW14-2.66V49

Product: 15136157

Representative Image Only

The use of an appropriate detuning reactor eliminates the risk of resonance and avoids the reduction of capacitor life, since the reactor work as a harmonic current blocker for the capacitor.

Product features
Grid voltage 440V/60Hz
Reactive power 31.5 kVAr
Number of phases Three-phase
Grid frequency 60.0 Hz

 Loading...