text.skipToContent text.skipToNavigation text.skipToFooter

END PLATE TF-BTWM 10-VD

Product: 10261778

Representative Image Only

Product features
Terminal line reference Without reference
Accessory description End plate TF
Supplement for accessories for terminal block line For spring clamp terminal BTWM
Nominal section of borne cable 10 mm²
Color component for terminal block Green
Max. nominal current for terminal blocks 57 A/55 A (IEC/UL)
Accessory rated voltage 630 V/600 V (IEC/UL)

 Loading...