header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Matériau de la carcasse | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Méthode d'imprégnation | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Entrées de câble de la boîte à bornes principale | 2xM20x1,5 2xM20x1,5 2xM20x1,5 2xM20x1,5 | |
| Dispositif de Blocage de l'Arbre | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Matériau de l'arbre | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Cosses de mise à la terre | Double Double Double Double | |
| Matériau du capot de ventilateur | Steel Steel Steel Steel | |
| Peinture tropicalisée | Sans Sans Sans Sans | |
| Frame | 71 71 71 71 | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 0.18 kW (0.25 HP) 0.18 kW (0.25 HP) 0.18 kW (0.25 HP) 0.18 kW (0.25 HP) | |
| Tôle parapluie | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 905 rpm 915 rpm 920 rpm 1125 rpm | |
| Slip | 9.50 % 8.50 % 8.00 % 6.25 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 1.41/0.817 A 1.32/0.759 A 1.30/0.750 A 0.690 A | |
| L. R. Amperes | 4.52/2.61 A 4.22/2.43 A 4.15/2.40 A 2.48 A | |
| LRC | 3.2 3.2 3.2 3.6 | |
| Protection contre les surcharges (phénolique) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Nombre de câbles de connexion | 6 6 6 6 | |
| No load current | 0.864/0.500 A 0.957/0.550 A 1.00/0.580 A 0.510 A | |
| Matériau du ventilateur | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 0.194 kgfm 0.192 kgfm 0.191 kgfm 0.156 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 180 % 200 % 229 % 240 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 180 % 200 % 220 % 250 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 172s (cold) 96s (hot) 172s (cold) 96s (hot) 172s (cold) 96s (hot) 172s (cold) 96s (hot) | |
| Moment of inertia (J) | 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 43.0 dB(A) 43.0 dB(A) 43.0 dB(A) 47.0 dB(A) | |
| Approx. weight³ | 11.6 kg 11.6 kg 11.6 kg 11.6 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 58.7 59.0 58.6 59.5 | |
| Power factor (100% load) | 0.57 0.58 0.57 0.55 | |
| Type de palier | 6202 ZZ 6202 ZZ 6202 ZZ 6202 ZZ | |
| NDE bearing | 6202 ZZ 6202 ZZ 6202 ZZ 6202 ZZ |