header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Steel Steel Steel | |
| Tropicalized Painting | Without Without Without | |
| Frame | 90L 90L 90L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
| Output | 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1425 rpm 1445 rpm 1750 rpm | |
| Slip | 5.00 % 3.67 % 2.78 % | |
| Rated voltage | 220/380 V 240/415 V 460 V | |
| Rated current | 6.15/3.56 A 5.97/3.45 A 3.10 A | |
| L. R. Amperes | 36.9/21.4 A 39.4/22.8 A 22.3 A | |
| LRC | 6.0 6.6 7.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 2.85/1.65 A 3.61/2.09 A 1.71 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 1.03 kgfm 1.01 kgfm 0.835 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 210 % 250 % 270 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 220 % 270 % 300 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 0.0056 kgm² 0.0056 kgm² 0.0056 kgm² | |
| Design | N N N | |
| Insulation Class | F F F | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B35T B35T B35T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 49.0 dB(A) 49.0 dB(A) 51.0 dB(A) | |
| Approx. weight³ | 35.2 kg 35.2 kg 35.2 kg | |
| Flange | FF FF FF | |
| Efficiency (100% load) | 77.2 77.5 76.9 | |
| Power factor (100% load) | 0.83 0.78 0.79 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ |