Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Solutions
    • WEG efficiency
    • MEPS
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 3 products in 3 categories


  • PLC500 Programmable Logic Controller1
  • Electric Motors1
  • Inverters1
× Remove PROGRAMMABLE CONTROLLER PLC500MC from comparison PROGRAMMABLE CONTROLLER PLC500MC

PROGRAMMABLE CONTROLLER PLC500MC

Product: 16034971
Supply voltage 24 Vdc
Processor (CPU) IMX7 dual core @1GHz
Coprocessor @200MHz
Scan cycle for 100K instruction 12 ns/instruction and 1.19 ms total
Real time clock Yes
RAM memory 1 GB
Flash memory 4 GB
Data memory 128 MB
Code memory 32 MB
Retentive memory 64 kB
Persistent memory 64 kB
Expansion cards limit 8
Programming software CODESYS V3.5 SP19 or higher
Number of CPU total DI 8
DI type PNP
Encoder input Yes
Number of high-speed inputs 4
Number of total AI Not applicable
Number of CPU total DO 8
DO type Transistor (PNP)
Number of total AO Not applicable
Communication interface 1 1 x RS485
Communication interface 2 2 x Gigabit Ethernet (Dif MAC)
Communication interface 3 1 x CAN
Communication interface 4 1 x USB OTG
Communication interface 5 1 x USB device
Communication interface 6 1 x Micro SD card
ommunication interface 7 Not applicable
Communication interface 8 Not applicable
Communication protocol 1 Modbus TCP server
Communication protocol 2 Modbus TCP client
Communication protocol 3 Modbus RTU master
Communication protocol 4 Modbus RTU slave
Protocolo de comunicação 5 Canopen master
Protocolo de comunicação 6 Não aplicável
Protocolo de comunicação 7 Ethernet/IP scanner
Protocolo de comunicação 8 Ethernet/IP adapter
Protocolo de comunicação 9 Ethercat master
Protocolo de comunicação 10 Não aplicável
Protocolo de comunicação 11 Não aplicável
Protocolo de comunicação 12 Não aplicável
Protocolo de comunicação 13 Profinet controller
Protocolo de comunicação 14 Profinet device
Protocolo de comunicação 15 MQTT Publisher
Protocolo de comunicação 16 MQTT Subscriber
Altura 129,8 mm
Largura 101,6 mm
Profundidade 106,9 mm
Peso 0,540 kg
Posicação de montagem Trilho DIN
Tipo de montagem Em trilho DIN ou parafusado
Certificação CE, UL, UKCA e RCM
× Remove W22 Super Premium Efficiency 1 HP 4P 143/5T 3F 208-230/460//380 V 60//50 Hz IC411 - TEFC - Con pies from comparison W22 Super Premium Efficiency 1 HP 4P 143/5T 3F 208-230/460//380 V 60//50 Hz IC411 - TEFC - Con pies

W22 Super Premium Efficiency 1 HP 4P 143/5T 3F 208-230/460//380 V 60//50 Hz IC411 - TEFC - Con pies

Product: 12604113
Material de la carcasa Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido 
Método de Impregnación Imersión poliester  Imersión poliester  Imersión poliester  Imersión poliester 
Rosca de la caja principal NPT 3/4"  NPT 3/4"  NPT 3/4"  NPT 3/4" 
Dispositivo de bloqueo del eje Sin  Sin  Sin  Sin 
Dreno Automático de caucho  Automático de caucho  Automático de caucho  Automático de caucho 
Material Eje Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45 
Pintura RAL 6002 207A (ISO 12944 - C3)  RAL 6002 207A (ISO 12944 - C3)  RAL 6002 207A (ISO 12944 - C3)  RAL 6002 207A (ISO 12944 - C3) 
Tipo de puesta a tierra Único  Único  Único  Único 
Material de la tapa deflectora Chapa de acero  Chapa de acero  Chapa de acero  Chapa de acero 
Pintura tropicalizada Sin  Sin  Sin  Sin 
Carcasa 143/5T  143/5T  143/5T  143/5T 
Potencia 1 HP (0.75 kW)  1 HP (0.75 kW)  1 HP (0.75 kW)  1 HP (0.75 kW) 
Sombrero Sin  Sin  Sin  Sin 
Frecuencia 60 Hz  50 Hz  50 Hz  50 Hz 
Rotación nominal 1760 rpm  1450 rpm  1455 rpm  1460 rpm 
Resbalamiento 2.22 %  3.33 %  3.00 %  2.67 % 
Tensión nominal 230/460 V  380 V  400 V  415 V 
Corriente nominal 2.80/1.40 A  1.63 A  1.57 A  1.53 A 
Corriente de arranque 25.8/12.9 A  12.2 A  12.7 A  13.2 A 
Protector fenólico de sobrecarga Sin protector  Sin protector  Sin protector  Sin protector 
Ip/In 9.2x(Cód. M)  7.5x(Cód. K)  8.1x(Cód. K)  8.6x(Cód. L) 
Cantidad de Cables de Conexion 9  9  9  9 
Corriente en vacío 1.60/0.800 A  0.800 A  0.850 A  0.900 A 
Material del ventilador Plastico  Plastico  Plastico  Plastico 
Torque nominal 2.98 ft.lb  3.62 ft.lb  3.61 ft.lb  3.60 ft.lb 
Tapón roscado ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20 
Torque de arranque 290 %  229 %  260 %  280 % 
Sello del rodamiento trasero V'Ring  V'Ring  V'Ring  V'Ring 
Torque máximo 350 %  280 %  300 %  330 % 
Sello del rodamiento delantero V'Ring  V'Ring  V'Ring  V'Ring 
Tiempo de rotor bloqueado 59s (frío) 33s (caliente)  52s (frío) 29s (caliente)  52s (frío) 29s (caliente)  52s (frío) 29s (caliente) 
Momento de inercia (J) 0.1554 sq.ft.lb  0.1554 sq.ft.lb  0.1554 sq.ft.lb  0.1554 sq.ft.lb 
Categoria A  A  A  A 
Clase de aislamiento F  F  F  F 
Factor de servicio 1.25  1.15  1.15  1.15 
Ciclo de servicio Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Método de partida Partida directa  Partida directa  Partida directa  Partida directa 
Temperatura ambiente -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C 
Altitud 1000 m  1000 m  1000 m  1000 m 
Grado de protección IP55  IP55  IP55  IP55 
Refrigeración IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma constructiva F-1  F-1  F-1  F-1 
Dirección de rotación¹ Ambos  Ambos  Ambos  Ambos 
Nivel de ruido² 51.0 dB(A)  49.0 dB(A)  49.0 dB(A)  49.0 dB(A) 
Masa aproximada³ 53.9 lb  53.9 lb  53.9 lb  53.9 lb 
Brida Sin  Sin  Sin  Sin 
Rendimiento (100% carga) 87.5  86.5  87.5  87.5 
Factor de potencia (100% carga) 0.77  0.81  0.79  0.78 
Tipo de cojinete 6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ  
Cojinete LNA 6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ  
× Remove CONVERTIDOR CFW500A01P6S2NB20C2H00G2 from comparison CONVERTIDOR CFW500A01P6S2NB20C2H00G2

CONVERTIDOR CFW500A01P6S2NB20C2H00G2

Product: 15571884
Tensión nominal de entrada 200-240 V
Número de fases de entrada Monofásico
Configuración Opcional
Corriente nominal (ND) No aplicable
Corriente nominal (HD) 1.6 A
Filtro RFI Con filtro (categoria C2)
Grado de protección IP20
Frenado reostático Estándar sin frenado reostático
Métodos de Control - Motor de inducción V/f, VVW, Sensorless, Encoder y VVW PM
Rendimiento típico en condiciones nominales ≥ 97%
Indutor do Link No
Conformal Coating 3C2 (IEC 60721-3-3:2002)
SoftPLC Si, incorporado
Temperatura -10 °C a 40 °C
Puerta USB Solamente con plug-in
Tarjeta e memoria No incluido en el producto
E/S estándar Somente com plug-in x DI; Somente com plug-in x DO; Somente com plug-in x AI; Somente com plug-in x AO.
Parada de Seguridad Preparado para instalar el accesorio CFW500-SFY2
Display LCD Numérico
Alimentación de la electrónica No Disponible
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.