Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 NEMA Premium Efficiency 150 HP 4P 444/5TC 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés from comparison W22 NEMA Premium Efficiency 150 HP 4P 444/5TC 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés

W22 NEMA Premium Efficiency 150 HP 4P 444/5TC 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés

Product: 13025409

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Gotejamento  Gotejamento  Gotejamento  Gotejamento  Gotejamento  Gotejamento  Gotejamento 
Graxeira Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira 
Rosca da caixa principal 2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3" 
Dispositivo de travamento do Eixo Sem  Sem  Sem  Sem  Sem  Sem  Sem 
Dreno Automático de borracha  Automático de borracha  Automático de borracha  Automático de borracha  Automático de borracha  Automático de borracha  Automático de borracha 
Material Eixo Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140 
Pintura RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Tipo de aterramento Duplo  Duplo  Duplo  Duplo  Duplo  Duplo  Duplo 
Material da tampa defletora Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido  
Pintura Tropicalizada Sem  Sem  Sem  Sem  Sem  Sem  Sem 
Carcaça 444/5TC  444/5TC  444/5TC  444/5TC  444/5TC  444/5TC  444/5TC 
Potência 150 HP (110 kW)  125 HP  125 HP  125 HP  150 HP (110 kW)  150 HP (110 kW)  150 HP (110 kW) 
Chapéu Sem  Sem  Sem  Sem  Sem  Sem  Sem 
Frequência 60 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz 
Rotação nominal 1784 rpm  1484 rpm  1486 rpm  1487 rpm  1475 rpm  1480 rpm  1482 rpm 
Escorregamento 0.89 %  1.07 %  0.93 %  0.87 %  1.67 %  1.33 %  1.20 % 
Tensão nominal 230/460 V  380 V  400 V  415 V  380 V  400 V  415 V 
Corrente nominal 340/170 A  169 A  160 A  156 A  205 A  194 A  189 A 
Corrente de partida 2244/1122 A  1183 A  1104 A  1170 A  1189 A  1125 A  1191 A 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Ip/In 6.6x(Cód. G)  7.0x(Cód. G)  6.9x(Cód. G)  7.5x(Cód. H)  5.8x(Cód. F)  5.8x(Cód. F)  6.3x(Cód. G) 
Quantidade de Cabos de Ligação 12  12  12  12  12  12  12 
Corrente a vazio 116/58.0 A  58.0 A  61.2 A  64.0 A  58.0 A  61.2 A  64.0 A 
Material do ventilador Plástico   Plástico   Plástico   Plástico   Plástico   Plástico   Plástico  
Conjugado nominal 61.0 kgfm  61.1 kgfm  61.0 kgfm  61.0 kgfm  73.8 kgfm  73.6 kgfm  73.5 kgfm 
Tampão roscado ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20  ACO CARBONO SAE 1010/20 
Conjugado de partida 200 %  190 %  220 %  229 %  160 %  180 %  190 % 
Vedação do mancal traseiro WSeal  WSeal  WSeal  WSeal  WSeal  WSeal  WSeal 
Conjugado máximo 250 %  240 %  260 %  290 %  200 %  220 %  240 % 
Vedação do mancal dianteiro WSeal  WSeal  WSeal  WSeal  WSeal  WSeal  WSeal 
Tempo de rotor bloqueado 48s (frio) 27s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente) 
Momento de inércia (J) 2.81 kgm²  2.81 kgm²  2.81 kgm²  2.81 kgm²  2.81 kgm²  2.81 kgm²  2.81 kgm² 
Categoria B  B  B  B  B  B  B 
Classe de isolamento F  F  F  F  F  F  F 
Fator de serviço 1.15  1.00  1.00  1.00  1.00  1.00  1.00 
Regime de serviço Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP55  IP55  IP55  IP55  IP55  IP55  IP55 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva F-1  F-1  F-1  F-1  F-1  F-1  F-1 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 73.0 dB(A)  69.0 dB(A)  69.0 dB(A)  69.0 dB(A)  69.0 dB(A)  69.0 dB(A)  69.0 dB(A) 
Massa aproximada³ 809 kg  809 kg  809 kg  809 kg  809 kg  809 kg  809 kg 
Flange C  C  C  C  C  C  C 
Rendimento (100% carga) 95.8  95.3  95.3  95.5  95.0  95.0  95.4 
Fator de potência (100% carga) 0.85  0.85  0.85  0.84  0.86  0.86  0.85 
Tipo de mancal 6319 C3  6319 C3  6319 C3  6319 C3  6319 C3  6319 C3  6319 C3 
Mancal LNA 6316 C3  6316 C3  6316 C3  6316 C3  6316 C3  6316 C3  6316 C3 
WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Serbia
  • Email: win@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.