Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W50 150 kW 4P 315H/G 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) from comparison W50 150 kW 4P 315H/G 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E)

W50 150 kW 4P 315H/G 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E)

Product: 13007299

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron 
Impregnation Method Vacuum Pressure Impregnation (VPI) 
Regreasing System At Drive end and Non-drive end 
Space Heater Voltage 110-127/200-240 V 
Main terminal box hole M63x1,5 
Accessories Terminal Box With 
Shaft Locking Device With 
Shaft Material SAE 4140 Carbon Steel 
Painting RAL 5009 214P (ISO 12944 - C4) 
Grounding Lugs Double 
Fan Cover material Cast Iron 
Tropicalized Painting Without 
Frame 315H/G 
Winding thermal protection PT100 - 3 wires 2 per phase  
Bearing thermal protection PT100 - 3 wires 1 on DE bearing 
Output 150 kW (200 HP) 
Drip Cover Without 
Frequency 50 Hz 
Rated speed 1490 rpm 
Slip 0.67 % 
Rated voltage 6600 V 
Rated current 17.3 A 
L. R. Amperes 113 A 
LRC 6.5 
Connection Cables Quantity 3 
No load current 7.50 A 
Fan material Cast Iron 
Rated torque 98.1 kgfm 
Screw cap STAINLESS STEEL AISI 316L 
Locked rotor torque 160 % 
NDE bearing Seal Taconite Labyrinth 
Breakdown torque 270 % 
DE bearing Seal Taconite Labyrinth 
Locked rotor time 36s (cold) 20s (hot) 
Moment of inertia (J) 3.98 kgm² 
Insulation Class F 
Service factor 1.00 
Duty Cycle S1 
Starting Method Direct On Line 
Ambient temperature -20°C to +40°C 
Altitude 1000 m.a.s.l. 
Degree of Protection IP55 
Enclosure IC411 - TEFC 
Mounting B3R(E) 
Rotation¹ Both (CW and CCW) 
Noise level² 75.0 dB(A) 
Approx. weight³ 1590 kg 
Flange Without 
Efficiency (100% load) 93.4 
Power factor (100% load) 0.81 
Bearing type 6320 C3 
NDE bearing 6316 C3 
WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Serbia
  • Email: win@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.