header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Vacuum Pressure Impregnation (VPI) | |
| Regreasing System | At Drive end and Non-drive end | |
| Space Heater Voltage | 110-127/200-240 V | |
| Main terminal box hole | M63x1,5 | |
| Accessories Terminal Box | With | |
| Shaft Locking Device | With | |
| Shaft Material | SAE 4140 Carbon Steel | |
| Painting | RAL 5009 214P (ISO 12944 - C4) | |
| Grounding Lugs | Double | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Without | |
| Frame | 315H/G | |
| Winding thermal protection | PT100 - 3 wires 2 per phase | |
| Bearing thermal protection | PT100 - 3 wires 1 on DE bearing | |
| Output | 160 kW (220 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 2975 rpm | |
| Slip | 0.83 % | |
| Rated voltage | 3300 V | |
| Rated current | 33.6 A | |
| L. R. Amperes | 195 A | |
| LRC | 5.8 | |
| Connection Cables Quantity | 3 | |
| No load current | 8.00 A | |
| Fan material | Cast Iron | |
| Rated torque | 52.4 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 90 % | |
| NDE bearing Seal | Taconite Labyrinth | |
| Breakdown torque | 220 % | |
| DE bearing Seal | Taconite Labyrinth | |
| Locked rotor time | 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 3.13 kgm² | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | B3R(E) | |
| Rotation¹ | CW | |
| Noise level² | 75.0 dB(A) | |
| Approx. weight³ | 1540 kg | |
| Flange | Without | |
| Efficiency (100% load) | 94.6 | |
| Power factor (100% load) | 0.88 | |
| Bearing type | 6314 C3 | |
| NDE bearing | 6314 C3 |