header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 3 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | Without thread Without thread Without thread Without thread |
| Shaft Locking Device | Without Without Without Without |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover |
| Tropicalized Painting | Without Without Without Without |
| Frame | 80 80 80 80 |
| Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h |
| Output | 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) |
| Drip Cover | Without Without Without Without |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 2825 rpm 2845 rpm 2855 rpm 3465 rpm |
| Slip | 5.83 % 5.17 % 4.83 % 3.75 % |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V |
| Rated current | 2.99/1.73 A 2.97/1.71 A 2.96/1.71 A 1.56 A |
| L. R. Amperes | 16.7/9.69 A 17.2/9.92 A 19.2/11.1 A 12.5 A |
| LRC | 5.6 5.8 6.5 8.0 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 6 |
| No load current | 1.55/0.900 A 1.74/1.00 A 2.08/1.20 A 0.900 A |
| Fan material | Without fan Without fan Without fan Without fan |
| Rated torque | 0.259 kgfm 0.257 kgfm 0.256 kgfm 0.211 kgfm |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 |
| Locked rotor torque | 240 % 270 % 300 % 330 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 240 % 270 % 300 % 330 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 30s (cold) 17s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 28s (cold) 16s (hot) |
| Moment of inertia (J) | 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² |
| Design | N N N N |
| Insulation Class | F F F F |
| Service factor | 1.00 1.00 1.00 1.00 |
| Duty Cycle | S1 S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 |
| Enclosure | IC418 - TEAO IC418 - TEAO IC418 - TEAO IC418 - TEAO |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 59.0 dB(A) 59.0 dB(A) 59.0 dB(A) 62.0 dB(A) |
| Approx. weight³ | 14.0 kg 14.0 kg 14.0 kg 14.0 kg |
| Flange | Without Without Without Without |
| Efficiency (100% load) | 77.4 77.4 77.4 75.5 |
| Power factor (100% load) | 0.85 0.82 0.79 0.80 |
| Bearing type | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |
| NDE bearing | 6203 ZZ 6203 ZZ 6203 ZZ 6203 ZZ |
| Supply voltage | 24 Vdc |
|---|---|
| Processor (CPU) | IMX7 dual core @400MHz |
| Coprocessor | @200MHz |
| Scan cycle for 100K instruction | 16 ns/instruction and 1.60 ms total |
| Real time clock | Yes |
| RAM memory | 256 MB |
| Flash memory | 4 GB |
| Data memory | 4 MB |
| Code memory | 8 MB |
| Retentive memory | 64 kB |
| Persistent memory | 64 kB |
| Expansion cards limit | 8 |
| Programming software | CODESYS V3.5 SP19 or higher |
| Number of CPU total DI | 8 |
| DI type | PNP |
| Encoder input | Yes |
| Number of high-speed inputs | 4 |
| Number of total AI | Not applicable |
| Number of CPU total DO | 8 |
| DO type | Transistor (PNP) |
| Number of total AO | Not applicable |
| Communication interface 1 | 1 x RS485 |
| Communication interface 2 | 1 x Ethernet 10/100 |
| Communication interface 3 | 1 x CAN |
| Communication interface 4 | Not applicable |
| Communication interface 5 | 1 x USB device |
| Communication interface 6 | 1 x Micro SD card |
| Communication protocol 1 | Modbus TCP server |
| Communication protocol 2 | Modbus TCP client |
| Communication protocol 3 | Modbus RTU master |
| Communication protocol 4 | Modbus RTU slave |
| Communication protocol 5 | Canopen master |
| Communication protocol 7 | Ethernet/IP scanner |
| Communication protocol 8 | Ethernet/IP adapter |
| Communication protocol 9 | Ethercat master |
| Communication protocol 13 | Profinet controller |
| Communication protocol 14 | Profinet device |
| Communication protocol 15 | MQTT Publisher |
| Communication protocol 16 | MQTT Subscriber |
| Height | 131.7 mm |
| Width | 101.7 mm |
| Depth | 99 mm |
| Weight | 0.350 kg |
| Mounting position | DIN rail |
| Mouting type | DIN rail or screwed |
| Certification | CE, UL and RCM |
|
×
Remove DRIVE CFW500A02P6S2NB20G2 from comparison
DRIVE CFW500A02P6S2NB20G2Catalog Number: CFW500A02P6S2NB20G2Product: 15571949
USD463.00/un.
|
|
|---|---|
| Power supply | 200-240 V |
| Input phases | Single-phase |
| Configuration | With options |
| Rated current (ND) | Not applicable |
| Rated current (HD) | 2.6 A |
| RFI filter | Without filter |
| Enclosure | IP20 |
| Dynamic braking | Standard without braking |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM |
| Rated efficiency | ≥ 97% |
| Link Inductor | No |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | -10 °C a 50 °C |
| USB port | Only with plug-in |
| Memory card | Not included in the product |
| I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. |
| Safety Stop | Prepared to install the accessory CFW500-SFY2 |
| Display | Numeric LCD |
| Electronic supply | Not Available |