header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Space Heater Voltage | 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V | |
| Main terminal box hole | M32x1,5 M32x1,5 M32x1,5 M32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 205PC4 RAL 5009 205PC4 RAL 5009 205PC4 RAL 5009 205PC4 | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 132S/M 132S/M 132S/M 132S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
| Output | 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2925 rpm 2935 rpm 2940 rpm 3545 rpm | |
| Slip | 2.50 % 2.17 % 2.00 % 1.53 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 14.5/8.35 A 14.1/8.17 A 13.9 A 12.2 A | |
| L. R. Amperes | 94.2/54.3 A 98.7/57.2 A 104 A 100 A | |
| LRC | 6.5 7.0 7.5 8.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 4.80/2.76 A 5.80/3.36 A 6.50 A 5.30 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 2.50 kgfm 2.49 kgfm 2.48 kgfm 2.06 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 220 % 240 % 260 % 300 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 280 % 320 % 340 % 390 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 14s (cold) 8s (hot) 14s (cold) 8s (hot) 14s (cold) 8s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 0.0252 kgm² 0.0252 kgm² 0.0252 kgm² 0.0252 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 72.0 dB(A) | |
| Approx. weight³ | 104 kg 104 kg 104 kg 104 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 88.1 88.1 88.3 89.5 | |
| Power factor (100% load) | 0.89 0.87 0.85 0.86 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |