header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM50x1,5 2xM50x1,5 2xM50x1,5 2xM50x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 200L 200L 200L 200L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1470 rpm 1475 rpm 1480 rpm 1780 rpm | |
| Slip | 2.00 % 1.67 % 1.33 % 1.11 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 59.5/34.3 A 57.9/33.6 A 57.2 A 50.0 A | |
| L. R. Amperes | 363/209 A 365/211 A 372 A 365 A | |
| LRC | 6.1 6.3 6.5 7.3 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 21.6/12.4 A 24.0/13.9 A 25.9 A 22.0 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 19.9 kgfm 19.8 kgfm 19.7 kgfm 16.4 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 210 % 229 % 250 % 270 % | |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Breakdown torque | 229 % 260 % 280 % 270 % | |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Locked rotor time | 19s (cold) 11s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 0.2929 kgm² 0.2929 kgm² 0.2929 kgm² 0.2929 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP66 IP66 IP66 IP66 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 69.0 dB(A) | |
| Approx. weight³ | 241 kg 241 kg 241 kg 241 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 92.3 92.4 92.4 93.0 | |
| Power factor (100% load) | 0.83 0.81 0.79 0.81 | |
| Bearing type | 6312 C3 6312 C3 6312 C3 6312 C3 | |
| NDE bearing | 6212 C3 6212 C3 6212 C3 6212 C3 |