header.link.backto My Account
The product is already in the comparison list
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 256T 256T 256T 256T | |
| Output | 20 HP (15 kW) 20 HP (15 kW) 20 HP (15 kW) 20 HP (15 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1765 rpm 1440 rpm 1450 rpm 1455 rpm | |
| Slip | 1.94 % 4.00 % 3.33 % 3.00 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 51.0/25.5 A 31.0 A 31.7 A 30.6 A | |
| L. R. Amperes | 286/143 A 115 A 130 A 138 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 5.6x(Code G) 3.7x(Code C) 4.1x(Code E) 4.5x(Code E) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 21.8/10.9 A 11.1 A 12.4 A 13.7 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 8.22 kgfm 10.1 kgfm 10.0 kgfm 9.98 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 229 % 160 % 180 % 200 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 250 % 160 % 180 % 200 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 27s (cold) 15s (hot) 25s (cold) 14s (hot) 23s (cold) 13s (hot) | |
| Moment of inertia (J) | 0.0778 kgm² 0.0778 kgm² 0.0778 kgm² 0.0778 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 60.0 dB(A) 60.0 dB(A) 60.0 dB(A) 60.0 dB(A) | |
| Approx. weight³ | 117 kg 117 kg 117 kg 117 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.0 87.5 87.5 88.5 | |
| Power factor (100% load) | 0.81 0.84 0.78 0.81 | |
| Bearing type | 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 | |
| NDE bearing | 6209 Z C3 6209 Z C3 6209 Z C3 6209 Z C3 |