header.link.backto My Account
The product is already in the comparison list
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 | |
| Shaft Locking Device | Without | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | Only primer 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 90S/L | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase | |
| Output | 0.75 kW (1 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 925 rpm | |
| Slip | 7.50 % | |
| Rated voltage | 200/230/400/230 V | |
| Rated current | 3.90/3.39/1.95/3.39 A | |
| L. R. Amperes | 17.6/15.3/8.78/15.3 A | |
| LRC | 4.5 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 12 | |
| No load current | 2.64/2.30/1.32/2.30 A | |
| Fan material | Plastic | |
| Rated torque | 0.790 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 200 % | |
| NDE bearing Seal | Oil Seal | |
| Breakdown torque | 210 % | |
| DE bearing Seal | Oil Seal | |
| Locked rotor time | 41s (cold) 23s (hot) | |
| Moment of inertia (J) | 0.0055 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | B5T | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 45.0 dB(A) | |
| Approx. weight³ | 19.8 kg | |
| Flange | FS 125 | |
| Efficiency (100% load) | 76.0 | |
| Power factor (100% load) | 0.73 | |
| Bearing type | 6305 ZZ | |
| NDE bearing | 6205 ZZ |