header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Aluminum Aluminum Aluminum |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 |
| Shaft Locking Device | Without Without Without |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207N (ISO 12944 - C2) RAL 5009 207N (ISO 12944 - C2) RAL 5009 207N (ISO 12944 - C2) |
| Grounding Lugs | Single Single Single |
| Fan Cover material | Steel Steel Steel |
| Tropicalized Painting | Without Without Without |
| Frame | 132S 132S 132S |
| Output | 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) |
| Drip Cover | Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz |
| Rated speed | 1770 rpm 1460 rpm 1465 rpm |
| Slip | 1.67 % 2.67 % 2.33 % |
| Rated voltage | 460 V 380 V 415 V |
| Rated current | 9.07 A 10.6 A 10.2 A |
| L. R. Amperes | 94.3 A 102 A 97.4 A |
| LRC | 10.4 9.6 9.6 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 |
| No load current | 4.00 A 4.00 A 4.70 A |
| Fan material | Plastic Plastic Plastic |
| Rated torque | 22.3 ft.lb 27.0 ft.lb 26.9 ft.lb |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Locked rotor torque | 260 % 210 % 260 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring |
| Breakdown torque | 390 % 290 % 360 % |
| DE bearing Seal | V'Ring V'Ring V'Ring |
| Locked rotor time | 30s (cold) 17s (hot) 21s (cold) 12s (hot) 25s (cold) 14s (hot) |
| Moment of inertia (J) | 1.25 sq.ft.lb 1.25 sq.ft.lb 1.25 sq.ft.lb |
| Design | N N N |
| Insulation Class | F F F |
| Duty Cycle | S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B35L(E) B35L(E) B35L(E) |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 58.0 dB(A) 56.0 dB(A) 56.0 dB(A) |
| Approx. weight³ | 139 lb 139 lb 139 lb |
| Flange | FF FF FF |
| Efficiency (100% load) | 91.7 90.3 90.8 |
| Power factor (100% load) | 0.83 0.87 0.83 |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ |
| Height of protection | 200 mm |
|---|---|
| Operating distance | 0.2 - 5 m |
| Minimum detectable object | 14 mm |
| Supply voltage | 24 Vdc |
| PFH | 21.0 |
| Blanking | Programmable |
| Type according to IEC 61496-1 | Type 4 |
| Safety level | SIL3/PLe |