header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Single component secative modified silicon based zinc rich coating, resistant to high temperatures.
| PAINT PRODUCTS LINE | High Temperature |
|---|---|
| PAINT FUNCTION | High Temperature - 500°C |
| RESIN SYSTEM | Modified Silicon |
| SOLIDS VOLUME | 35 ± 2% (ISO 3233 - 1998) |
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 10840143 | LP HIGH TEMP CVD 660 ZN 500 °C R GRAY 10 | 3 L | Grey | Grey | 10137 | Smooth | Ultragflat | Metallic Gallon | 3 L | |
| 11366001 | LP HIGH TEMP CVD 660 ZN 500 °C GRAY 1017 | 3 L | Grey | Grey | 10173 | Smooth | Ultragflat | Metallic Gallon | 3 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.